




adorne® Wired Remote Smart Dimmer with Netatmo, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wired Remote Smart Dimmer allows you to hardwire remote control of a primary smart dimmer. The Remote Smart Dimmer is line voltage powered and communicates wirelessly back to an installed primary smart dimmer. The remote dimmer must first be paired with a Smart Gateway with Netatmo and then associated, through the Legrand Home + Control app, with another already installed primary smart dimmer. This is ideal for locations where you are converting existing 3-way or multi-location dimming control to become part of your smart home. In new construction it allows for faster installation with the removal of the traveler wire requirement as each wired remote communicates wirelessly back to the primary device, saving on installation time and cost. Made exclusively for use with Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway with Netatmo REQUIRED. Must be paired with a Primary Smart Dimmer.
- Eliminate Traveler Wires: Wired remotes are line voltage powered and communicate wirelessly back to a primary switch or dimmer – eliminating the need to run separate traveler wires in new construction for multi-location control.
- 3-Way Control for Smart Lighting: Designed to be used in 3-way or multi-location control environments when paired with a primary smart lighting with Netatmo dimmer.
- Pairs with Smart Lighting with Netatmo Primary Devices: Pairs with a Smart Lighting with Netatmo primary smart dimmer.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets.
- Reliable Performance: Features ultra-reliable performance through a robust and dedicated mesh network
- Compatible with Smart Home Platforms: Can be onboarded to Amazon Alexa, Google Home and Apple Home, as well as other smart home platforms for greater home integration.
- Multiple Collections & Color Options: Choose from either the adorne® or radiant® collection to fit a home’s unique needs. Additional color options available with use of Smart Lighting with Netatmo Color Change Kits
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
Color | White | ||
Type | Switch | ||
Finish | Gloss | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting, With Netatmo | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | SofTap | ||
Warranty Type | 2-Year | ||
Standard | UL, cULus, FCC, ICC | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Full-Size | ||
UPC Number | 785007446593 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Home |
Product Depth US | 1.17 in | ||
Product Height US | 1.45 in | ||
Product Length US | 2.66 in | ||
Product Width US | 1.77 in | ||
Product Weight US | 0.122 lb |
FCC Compliant | Yes | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 0.1 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Screw Terminal | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | In-Wall | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120 VAC |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1