text.skipToContent text.skipToNavigation

adorne® 15A Tamper-Resistant Ultra-Fast USB Type-A/C Outlet, White

ARTRUSB156ACW4 adorne Collection
adorne 15A Tamper-Resistant Ultra-Fast USB Type-AC Outlet, Plus-Size is rated 4.8 out of 5 by 29.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_19
  • loc_en_US, sid_ARTRUSB156ACW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$75.69 USD

Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Indoor, Residential, Tamper-Resistant, USB-Charging
Application Sector Residential/Commercial
Standard yes
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 2.5 in
Product Depth US 1.77 in
Product Height US 3.0 in
Technical Information
Is Tamper-Resistant Yes
USB Amperage 6 A
Connection USB Type A/C
Number of USBs 2
Number of Gangs 1
USB Power Output 15 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Great design Looks great! Easy to install. I loved it.
Date published: 2023-12-15
Rated 4 out of 5 by from The electrician agrees, it's nice Typical of any of the adorne line. A DIY'er can install
Date published: 2023-09-07
Rated 3 out of 5 by from Talk about convenience! These outlets are ultra convenient. You don't have to spend time looking for an adapter just to charge a device with a USB connection. The one thing you may have to watch, is if you have more than one set of wires in a single gang box you will probably need as extra deep box. These receptacles are fairly deep, using more space than a regular receptacle. These receptacles also seem very will built. Sometimes you get what you pay for!
Date published: 2023-07-20
Rated 5 out of 5 by from Wow Cleanest look!!! Exactly what I needed for my new construction
Date published: 2023-07-07
Rated 5 out of 5 by from Fast and easy assembly By far the easiest and best product in the whole remodel job. Went on the wall like clockwork. The order came on time and complete
Date published: 2023-06-22
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_19
  • loc_en_US, sid_ARTRUSB156ACW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

For outlet ARTRUSB156ACG4 do I purchase a 1 gang wall plate? 

Asked by: CW12
Thank you for your inquiry. The ARTRUSB156ACG4 requires a One-Gang Plus adorne wall plate such as part number AWP1G3GR4. Part #: AWP1G3GR4 - adorne® Graphite One-Gang-Plus Screwless Wall Plate with Microban® Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-27

The switches and outlets in my home are adorne Collection, in gloss white. I'd like to upgrade some outlets to include USB charging ports but can't seem to find any in gloss white (only matte white). Has the gloss white finish been discontinued?

Asked by: Michael
Hello, the devices are offered in White, Magnesium or Graphite. The wall plates are offered in different colors and finishes to best fit your application.
Answered by: Wiremold Tech Support
Date published: 2023-01-27

Can the ARTRUSB156ACW4 be wired so one plug is controlled by a wall switch and the other plug is constantly on along with the USB ports?

Asked by: ASH
The USB receptacles do not have the capability of a "split circuit" option available.
Answered by: Legrand Technical Support
Date published: 2022-08-15

Do you have a version of this in Power White? The white is a little too glossy for the Power White plate.

Asked by: SLOLife
The adorne devices(dimmers, switches, outlets, etc...) are only available in 3 colors, which are Graphite, White, and Magnesium.
Answered by: Legrand Technical Support
Date published: 2021-10-03

Does this unitize the power delivery spec? Can I use it to charge a laptop?

Asked by: GromOO7
Hello, This doesn't show power delivery spec but the USB ports provide 6A total DC power at 5 volts for charging USB devices. USB ports are for charging purposes only and are not intended for data transfer. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-06-14

Hello, I am interested in purchasing this outlet "adorne 15A Tamper-Resistant Ultra-Fast USB Type A/C Outlet" I want to make sure I have the correct screwless wall plate for it....but it does not seem to be either 1 gang or 2 gang? Please advise.

Asked by: dtranquil
This outlet is an Adorne 1-gang+ module You will need an Adorne 1-gang+ wallplate to cover this unit. It will fit into a standard 1 gang back box. Please look at the Adorne product catalog at the bottom of the product page under resources Pages 37-45 list all of the Adorne wallplates.
Answered by: Wiremold Tech Support
Date published: 2024-02-26

Do any of your outlets come in GFCI with USB?

Asked by: Brian
The adorne line does not have a GFCI/USB combination receptacle available.
Answered by: Legrand Technical Support
Date published: 2021-05-10

I need an outlet with two USB Type-C ports, or maybe two separate single ports.

Asked by: Eweneek1
Currently, we do not have an option available for two type C ports together for adorne.
Answered by: Legrand Technical Support
Date published: 2023-11-22
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_ARTRUSB156ACW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT