adorne® Wireless Smart Scene Switch with Netatmo, Magnesium
WNACB40M1
adorne Collection
adorne Wireless Smart Scene Switch with Netatmo is rated
out of
5 by
65.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$77.46 USD
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs.
Use this battery-operated smart scene switch to control up to four full lighting scenes with one touch. Add to any wall, no wires or tools needed, then create your scenes easily within the app. A great addition for living rooms, dens and more, the switch makes it simple to quickly set the perfect lighting for a movie or game night. Also available in Magnesium and Graphite.
Made exclusively for use with Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED
- Enjoy one-touch control of four lighting scenes (not including Home/Away and Wake/Sleep). Easily create and manage scenes from your smartphone or tablet using the Legrand Home + Control app
- Installs easily, no wiring required, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers)
- Must be used in conjunction with installed Smart Switches, Dimmers and/or Outlets with Netatmo
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
- Features ultra-reliable performance through a robust and dedicated mesh-network
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Magnesium | ||
Finish | Frosted | ||
Country Of Origin | China | ||
Features | With Netatmo | ||
Wall Plate Color | Magnesium | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, UL, cULus, FCC, IC | ||
Warranty Type | 2-Year Limited Warranty | ||
Type | Switch |
Dimensions
Product Width US | 1.79 in | ||
Product Depth US | 0.24 in | ||
Product Height US | 4.68 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E95219 | ||
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Actuator | Paddle | ||
Connection | Wireless | ||
Number of Poles | Multi-Location | ||
Mounting Type | Wall | ||
Voltage | 3.0 V | ||
Environmental Conditions | 85% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Supporting Document
Instruction Sheet
Reviews
Rated 5 out of
5
by
Steve B from
Get Smart!
We installed Adorne wireless smart switches and outlets in our newly constructed home in Savannah GA. The installation process was easy, just like putting in regular switches and outlets. Setting up your network is easy too. Just download the App and start adding your smart switches and outlets. All you need to do is name the switches and outlets and place them in the appropriate room on the App. It literally takes less than a minute per switch. You then can control your lights and outlets from your phone or IPad or both. Schedule your lights to come on and go off. Do it anywhere. See what lights are on from the App. Schedule an outlet to come on and go off. Add a wireless switch anywhere to make a 3 way switch. Install or add as many smart switches as you like. The look of the Adorne
switches and outlets is so much nicer than the standard wall plates that are commonly used. Look into the Wave switch. They also have standard paddle switches when you don’t need a wireless. The App shows how much energy you’re using. We love the Adorne line by LeGrand.
Date published: 2024-04-01
Rated 1 out of
5
by
Bill from
Frustrated
I have been unable to get the Gateway connected to my network even after a few calls to technical support at Legrand. I even purchased a second Gateway to munt closer to my access point and I still can't get it connected. These Gateways and associated switches are not cheap and the entire process has been very frustrating even with my background in local networks.
Date published: 2024-01-17
Rated 1 out of
5
by
Ken from
What a Cluster!
I'm in a process of building a new home and wanted to experiment with Legrand in my current home to see if this is the right product for my new home. I just received a WNAH1. Got it installed. I'm attempting to set up through the Home+Control app. During the set up process, I'm being asked for a HomeKit code. There isn't a HomeKit code to be found. Not on the box. Not on the device. Not on the instructions that were shipped with it (instructions which were for a WNAL23 by the way). I talked to a customer service representative who basically talked down to me telling me on his device, etc, etc, etc. Wouldn't listen to what I was telling him. I paid $175 for this device. I bought it off of your website. If I don't get some answers, you'll probably lose a sale of 100-ish devices for my new home.
Date published: 2024-04-12
Rated 5 out of
5
by
Sven from
Great dimmer
This dimmer is easy to connect to the Netatmo app and creates a reliable smart home system
Date published: 2024-04-07
Rated 5 out of
5
by
Bill from
Adorne Smart Dimmer with Netatmo
I have several smart Tru-Universal Dimmers with Netatmo installed at two different locations. A very functional device associated with the Netatmo mesh system. In conjunction with the Legrand Home + Control app the dimmer can be controlled from anywhere one can access the Internet. Scenes and schedules can be set thru the app and modified at any time. A big plus over the previous Legrand Lighting System app is the ability to make changes from anywhere. The old app required connection to the wifi system where the switches were physically installed to add scenes / make changes. This dimmer does require that a neutral wire be available in the box where the dimmer is installed. This dimmer can be paired with a wireless (battery operated - requires no power) switch to create a 3 way switch anywhere in the home...nice feature. A very nice product and part of a very nice lighting system.
Date published: 2024-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do I need to purchase an Adorne sub frame to install this switch? Can I have 4 smart switches next to each other in a 4 gang box?
Thank you for your inquiry. The adorne with Netatmo smart switch (WNAL10W1) is compatible with multi-gang configurations. Additionally, the purchase of the adorne 4-Gang Wall plate (AWP4GWH4) will include the necessary subframe for installation.
Best Regards,
Technical Support
Date published: 2024-03-29
What home automation systems is this compatible with?
Hi Justin, that did not answer the question, Apple, Alexa and Google are not Home Automation Control Systems, We are asking if Control4, Elan, Crestron or similar control systems. Thank You
Date published: 2023-12-27
Hi, Do I need a hub to operate this smart switch, or can I program this switch (schedule on/off) from the app? If this needs a hub, which hub is needed?
Thank you. I am looking for a simpler option to program a light switch. Does legrand provide a timer switch in the Adorne collection?
Date published: 2023-12-27
Any plans for a Netatmo compatible LC7001 Hub replacement? That would be awesome for legacy installations. It seems like that would be a logical and simple solution to allow the beautiful soft-touch Adorne systems to integrate with Netatmo.
Hello,
Unfortunately, the adorne Wi-Fi Ready (RFLC) dimmers, switches & receptacles are incompatible with the adorne with Netatmo Gateway.
Please feel free to call us if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-10-31
Are there still no plans to release Netatmo switches in the Touch series? I've been holding off on purchasing due to this specific topic.
The adorne with Netatmo switches are currently offered in the sofTap style. Currently there is no timeline on when a touch version would be made available.
Date published: 2023-10-18
Through the app, can I dim a lamp plugged into an Adorne smart outlet with netatmo?
Hello,
The adorne with Netatmo Smart Outlet will have the capability to turn the load either on or off.
Please feel free to give us a call if you wish to further discuss your Netatmo system.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-02-27
Does the Adorne Netatmo connect with Samsung Smartthings?
adorne with Netatmo is compatible with Google Assistant, Amazon Alexa and Apple HomeKit. It doesn't currently support Samsung Smart things.
Date published: 2023-08-10
Can I use two wireless adorne wireless smart switches with netatmo with one adorne (wired) smart switch with netatmo to control a single light (with a Gateway of course)?
Hello Paul,
Thank you for reaching out to our team. Yes, you certainly can use the devices in that application. Please be sure to reach out to our Technical Support team with any additional questions.
Phone: 18449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Date published: 2023-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1