text.skipToContent text.skipToNavigation

adorne® Carnival Three-Gang Screwless Wall Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.83 USD

Add style and a sense of tranquility with the crisp, calming shade of this light blue-purple. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Number of Gangs 3 Gang
  • Free shipping on orders over $49 & free returns

Quantity

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Carnival
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 7.06 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Thickness 0.35 in
Number of Gangs 3
Mounting Type Screwless
Connection Type Screwless

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...