










adorne® 30W Dual USB Outlet Module, Type C, White
ARUSB30PDW4
adorne Collection
adorne® Ultra-Fast Plus Power Delivery USB Type-C/C Outlet Module, Magnesium is rated
out of
5 by
46.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$85.58 USD
Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds.
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter.
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged.
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | White | ||
Type | Tamper-Resistant, USB | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 785007378054 |
Dimensions
Product Depth US | 1.7 in | ||
Product Height US | 2.65 in | ||
Product Width US | 1.77 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Connection | USB Type C/C | ||
Current Rating | 20 A | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
Number of USBs | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Rated 5 out of
5
by
Bibio Top from
Simple very quick installation
There is absolutely no need to read any information or watch videos how to install this.It is so simple like 1-2-3!
One phillips bit and switch of the breaker and that is it2-3 minutes to install!I see someone below saying “too many parts “Too many???
3 parts,that is it!1 part is the actual device and 2 parts is the plate if you don’t want to see the screws from outside like any other company like Lutron or Leviton with plates with no visible screws!
Date published: 2024-11-16
Rated 3 out of
5
by
TK-421 from
Too Many Parts!
When I got this outlet I thought that installation would be simple, I was told everything was in the box! That was not true, there was a second box needed. The problem was that box one was the outlet and had it been the shape and size of a standard rectangle switch or outlet it would have fit however it is not and so it requires it’s own special mounting plate. There are several steps required to fit the pieces together so read the instructions carefully. If your home is equipped with smart breakers you may experience tripping. Overall the outlet is a good idea just needs refinement. All the pieces need to be in one box and it needs to be easier to install
Date published: 2022-01-02
Rated 5 out of
5
by
Sean Summers from
Very fast and clean looking
This charger works great for my IPad and IPhone. It charges quick and has a light to let you know when it’s finished charging. It looks great and matches all of my other adorn outlets. The builder put so many outlets in my backsplash that it was an eyesore. I was able to replace one outlet with this USB-C charger making it look better with one less plug. I now like all of the outlets because the look is clean.
Date published: 2024-02-27
Rated 5 out of
5
by
NHas from
Beautiful design!
Simple look, works as expected. Helped eliminate clutter of charging wall warts on backsplash of kitchen counter.
Date published: 2024-01-05
Rated 5 out of
5
by
Jenn Ros from
Quality, Quality, Quality
Looks great, great quality. Adding this to our new kitchen for a phone charging area. We are slowly replacing all outlets and switches with Legrand!
Date published: 2023-04-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use this in a one gang box/wall plate with the adorne® Paddle Switch, Half-Size- ASPD1531W4?
It would fit in a single gang electrical box, but you'd need a 1.5 gang faceplate to also have the half size paddle switch.
Date published: 2024-10-01
What is the maximum output voltage and current from this USB-PD outlet? For example, Apple MacBooks commonly negotiate charging voltage up to 20 volts and charging current to 5 amps, for 100 watts maximum.
Our current Power Delivery device can do either 5V, 9V, or 15V and can provide up to 30W for a single port. For dual port operation it will function the same as the 6A devices (5V/3A/15W max per port).
We are starting to work on a new USB Power Delivery charger that will have a 20V output, but this won't be available until next year.
Date published: 2022-12-04
What is the standby power usage of this module when not in use?
All our USB-PD products meet the US Department of Energy (DOE) Level VI requirement for no load power draw (less than 100mW).
The actual standby power draw is less than 20mW (around 17mW).
Date published: 2022-12-04
Do both ports give 30W if you are plugged in to both them at the same time? Or is it 15W each
The 30W's is shared between the two ports.
Date published: 2022-12-04
Can I use two of these in a 2 gang box
Yes, two of the USB outlets can be installed in 2 gang box together.
Date published: 2021-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1