



radiant® 15A Tamper-Resistant USB Outlet, Black
TM826USBBKCC6
radiant Collection
radiant® 15A Tamper-Resistant USB Outlet, White is rated
out of
5 by
59.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.99 USD
Get a full battery for your phones, tablets and more with the convenience of built-in charging. This tamper-resistant USB outlet includes two USB Type-A connections and replaces traditional outlets in as little as ten minutes, providing easy-to-access charging without needing bulky adapters or sacrificing your plugs. Also features the sleek, clean lines of radiant® for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Black | ||
Type | Outlet | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007032222 |
Dimensions
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in | ||
Product Width US | 1.69 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
USB Amperage | 3.1 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 |
Resources
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Rated 1 out of
5
by
dave w from
worked great for 6 months
bought this in december 2018. usb ports dead in june 2019
Date published: 2019-06-24
Rated 5 out of
5
by
strigoivii from
What a handy feature!
The USB Charger in this Duplex Outlet is such a simple idea and an extremely handy feature, all outlets should be like this now!
No need to find my charger anymore, just plug the cable right in. I LOVE this!!
This outlet was easy to install, it just took a few minutes. Just a few minutes to add so much convenience to my life? Yes, Please!
Again, I love this feature and it needs to be an outlet standard!
The Graphite color compliments the color decor of my house, it just blends right in.
Date published: 2018-08-24
Rated 1 out of
5
by
Unhappy New Home Owner from
Faulty Design - Do Not Purchase This Item
We built a brand new home. We chose Legrand switches and outlets for our entire home. We had fifty-four white Radiant USB Charges with Duplex 15A Tamper-Resistant Outlets installed. We are now having all of them replaced, just six months later. The tamper resistant feature makes the outlets almost impossible or, in some cases, literally impossible to use. The feature blocks the ability to insert a plug into the outlet. There is a definite design flaw in this product. Stay away!!!
Date published: 2020-05-17
Rated 1 out of
5
by
Radiant from
Doesn't come with wallplate
Doesn't come with wallplate. Hidden behind a "see more" section that only says wallplate is sold separately.
Date published: 2020-11-09
Rated 1 out of
5
by
Mark Nuhfer from
Wrong specifications
Bought this item to install in an Airstream and needed low profile outlets due to the thin walls.
Their huge. Specs say 1.35 for a depth of outlet and their 2 inches.
Wrong discrimination.
Tried contacting customer service and they won’t answer the phone.
Buyer beware with this company.
Date published: 2024-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how do I install this outlet with 3 wires? black red white ground....
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for wiring assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2024-12-02
Can these outlets be used in a bathroom
Hello Terry,
These can be used in a bathroom, however since that would be considered a damp/wet location (depending on your local code) they may need to be wired downstream from a GFCI.
Date published: 2023-05-31
Does the USB amps get slashed in haft when using two usbs? For example. It says 3.1 amps, would that mean one USB gets 1.5 and the other gets 1.6 if they are both plugged in and charging something?
Hello,
Each USB port will operate at 1.55 Amps when both are in use.
Best Regards,
Technical Support
Date published: 2023-04-10
Do the USB outlets provide for fast charging>
Depot has a 6amp plug legrand black model instead of this 3.2 amp one. Didn't find it on this site tho.
Date published: 2023-03-08
is it possible to receive a tech sheet with the dimension of the cutout we should provide for this outlet?
This device is intended to be installed into a US electrical gang box. The cutout size will depend on the box that is used to mount this device.
Date published: 2021-06-23
is the TM826USBDBCCV4 compatible with a modified sine wave inverter?
We feel it should work fine but we cannot guarantee at this point as it has never been tested for that application.
Date published: 2021-03-22
Is there a 3D-Model of the product available? This would be interesting for integrating the outlet in e.g. desks.
Please contact Technical Support directly and they can email you the step file for the TM826USB receptacle.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-10
Why wont this receptacle accept a dual blade plug without a ground prong? Every lamp I've seen has only 2 blades. The blades only go so far and then they won't go any farther. Very disappointed.
Inserting a plug into one of the new "Tamper Resistant" receptacles can be a challenge. I find that if the plug is tilted to one side or other the plug will insert. I haven't read the theory behind what makes a receptacle "Tamper Resistant", but this works for me.
Date published: 2022-03-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRBKCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$25.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$3.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRBK | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
$37.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRBK | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.