radiant® 15A Tamper-Resistant USB Type A/C Outlet, Black
R26USBACBKCCV4
radiant Collection
radiant 15A Tamper Resistant USB Type AC Outlet is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$34.50 USD
Make it easier to get a full battery for your smartphones, tablets and more with the convenience of built-in charging. A perfect charging solution for your current and future electronic devices, this tamper-resistant USB outlet features connections for USB Type-A and the newer USB Type-C. Easily replacing traditional outlets in as little as ten minutes, this outlet offers accessible charging without needing bulky adapters or sacrificing your plugs, and features the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Accommodates all mobile devices with connections for both traditional USB Type-A and the newer USB Type-C, which features a smaller, reversible connector and high-speed specs.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007181050 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Premium Content
Reviews
Rated 5 out of
5
by
jmok_Austin from
Love this!
I am in love with this outlet! It is so convenient to have since most electronics these days do not come with the wall plug only the USB. Included are very straight forward instructions for installing. I found it easy enough to do it myself and I have no electrical experience. I would definitely recommend this.
Date published: 2019-09-09
Rated 5 out of
5
by
bluwater14 from
Works great!
This was very easy for my husband to install. He is not an electrician or expert. But was able to do it with ease! Now I can charge my devices without having to unplug things or have a bulky usb strip. I need to get a few more of these for more places in the house! It is the perfect solution a very annoying problem!
Date published: 2019-08-14
Rated 5 out of
5
by
Rap267 from
Nice looking clean power outlet
I have installed this A/C outlet on the side of my kitchen island/bfast area. So we are on our high chair and I have usually the Google home plugged into one plug and night light into others.
But now having the USB A and USB C outlets in it makes me able to charge my phone or iPad while charge my laptop that has USB-C power port.
Depending on your needs, but I love the combo of USB AC in one outlet as you have multiple choices without need for any adapters.
This is well made. Fits perfectly to any standard casing. Make sure to turn off the power before installing.
Date published: 2019-07-31
Rated 4 out of
5
by
Jay857 from
Good
First of all I got the product very fast. It was very easy to install and once installed I immediately tested it. Well I admit that it did charge a little faster but it could be better. Either way I still recommend this product for anything that needs charging.
Date published: 2019-07-12
Rated 2 out of
5
by
blueclue from
Not compatible with my wiring..
Was excited about this upgrade, but the outlet has only one post on each side vs the two on each side of my current outlet. The instructions don't address this wiring, so I am passing the receptacle on to the donation pile. :(
Date published: 2019-07-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this outlet be used for non-Iphone/computer type of purposes? I am installing in a basement combo bar/kitchen area so might want to plug in a blender or other appliance along with charging a phone. Please advise
Thank you for your inquiry. The radiant combination USB & Outlet device (R26USBACI) will support appliances such as a blender and USB devices at 3.1 Amps. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-06-24
What gen iPhone is this compatible with or at all?
Hello,
The R26USBACWCCV6 is compatible with the previous and current generation Apple products utilizing USB A or C charging ports.
Best Regards,
Technical Support
Date published: 2023-10-30
Is the black a matte or gloss finish?
This device has a satin finish.
Date published: 2023-09-13
Making sure this outlet is a GFI outlet? I’m needing this in my kitchen and have to have GFI/USB compatible.
Hi - this is not a GFI receptacle (i.e., no test/reset buttons or indicator lights) but that should not matter if installed correctly. Note that only 1 GFI is required per circuit as long as the GFI is the the 1st/closest receptacle to the breaker. I installed my LeGrande USB A/C in just this way (downstream of the GFI) in my own kitchen. If you Google "is only 1 gfi required on a kitchen circuit" you'll find a few wiring diagrams that illustrate proper configuration. It works great and is very convenient.
Date published: 2020-09-05
I've bought a Legrand outlet: TR5362USBWCCV6. However it rejects any electrical plug. I think it is something related to the "built-in shutter" mentioned on the packaging. But I do not see any explanation how to disable it or how to go beyond it.
Please contact Technical Support for assistant in resolving this issue with the operation of the TR receptacle.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1