





radiant® 4-Gang Screwless Wall Plate, Light Almond
RWP264LACC6
radiant Collection
radiant® 4-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
28.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.99 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this four-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Color | Light Almond | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Construction | Plastic | ||
Wall Plate Size | Oversized | ||
Wall Plate Type | Decorator | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA, UL514, ETL | ||
UPC Number | 785007295788 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in | ||
Product Width US | 8.59 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 4 | ||
Orientation | Vertical | ||
Thickness | 0.065 in |
Resources
Instruction Sheet
Supporting Document
Premium Content
Reviews
Rated 4 out of
5
by
Curtis J. from
Screw less with plate covers
These look great, however if your switches are not flush with the wall the switch plate cover will have some gaps between the back of the plate and the wall surface.
Date published: 2020-12-15
Rated 5 out of
5
by
PJ from
Totally Recommend!
You won't be sorry you purchased these! Beautiful wall plates! The look very clean!
Date published: 2025-01-16
Rated 5 out of
5
by
Eric from
Screwless wall plates
I love the screwless wall plates as they’re stylish and modern as well as functional!!
Date published: 2025-01-04
Rated 5 out of
5
by
Darian from
Great Looking
Looks great, wonderful update to our walls. A bit more difficult to install than a traditional wall plate but definitely worth it.
Date published: 2024-03-30
Rated 4 out of
5
by
Hank from
Design +
Easy to install, good technical solution, modern sleek design
Date published: 2024-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product available in oversize (Jumbo) height?
No, the Radiant Screwless wall plates are only available in standard size.
Date published: 2022-08-24
What is the overall (outside) dimensions to the 4-panel switch plate?
The Radiant 4 gang wallplate has an outside dimension of 8.59" X 4.94".
Date published: 2021-03-02
What do you have in Matt finish? Looking dork bronze Looking for the following 5 gang 4 gang 3 gang 2 gang 1 gang Plugs switches 3- way switches
The Radiant Screwless wallplates have a Satin finish and are available in Dark Bronze:
The 1-5 gang parts numbers are RWP26DB, RWP262DB, RWP263DB, RWP264DB, and RWP265DB.
Date published: 2020-05-21
Radiant 4 gang screwless plates com in graphite
RWP264GCC6 is the RADIANT SCREWLESS 4 GANG GRAPHITE wallplate.
Date published: 2019-12-10
Does the 4-gang plate come in charcoal color?
Charcoal is not a color finish that we offer.
Date published: 2019-09-12
Does the 4-gang plate come in graphite color?
Yes, the model number is RWP264GCC6.
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1