text.skipToContent text.skipToNavigation

radiant® Full Night Light, Tri-Color

radiant Full Night Light is rated 4.6 out of 5 by 31.
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_28
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT

$22.97 USD

Make nighttime navigation easier with a sleek, sophitistcated built-in night light from the radiant® Collection. Ideal for hallways and nurseries, this Full Night Light installs easily in place of a standard outlet to save you from stumbling in the dark or transitioning to too bright overhead lights. Features five adjustable light levels, as well as an optional louver for additional light-level control. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (Black, Light Almond, Ivory)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily replaces any standard outlet to provide a stylish built-in night light.
  • Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF.
  • Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Features Nightlight
Switch Type Push
Number of Switches 1
Application Sector Residential
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 1.29 in
Product Depth US 1.3 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Mounting Type Box
Voltage 120.0 V

Reviews

Rated 5 out of 5 by from Works as promised It's off in daylight, on in the dark. Intensity varies with a touch. Collars come in common colors. Inexpensive. It fills a slot left by a switch to a ceiling light. The night light before it was always on, couldn't be varied, and lacked even light (dark corners).
Date published: 2019-10-04
Rated 5 out of 5 by from Excellent device I purchased this device for our newly built Villa & we installed 4 unit throughout the new building
Date published: 2018-04-14
Rated 5 out of 5 by from terrific product This is the third residence we hace pit this night light in. It gives off just enough light to safety guide you to your destination. The fact that it now come with adjustable light levels was the icing on the cake.
Date published: 2020-10-24
Rated 5 out of 5 by from Amazing! What a fantastic idea! This has simplified the whole night light system. Bright and convenient👍 A bit tricky setting up but looks fantastic in my niece’s bedroom.
Date published: 2024-05-12
Rated 4 out of 5 by from Great hallway addition I found this night light to be a great source of added light, however I do wish it was a plug-in as opposed to being screwed onto the wall and on there for good. The light is bright but not too bright where it would disrupt sleep. However, I recommend it more for lighting up a hard hallway or darker area where you might need to navigate around in the dark as opposed to being in a bedroom.
Date published: 2024-05-09
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_28
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

I accidentally bought the White version online and really wanted Ivory. It'll cost a bundle to return these, its there a way to just buy the ivory louver cover?

Asked by: DubyaB
The Ivory louver can be purchased as part of the Tri-Color kit.: NTLFULLLVRTC - RADIANT NTLFULL LOUVER TRICOLOR:LA-I-BLK You can also contact our Technical Support team and they could assist you in getting one. Radiant products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-08-31

I have installed the the radiant full night light. W optional louver. The power works, I'm able to adjust through 3 light settings. Does not turn on its own when it's dark and when in, only stays in a few seconds and turn off on its own in the dark.

Asked by: Mary
I would confirm that you have the nightlight in "louver mode": AMBIENT LIGHT THRESHOLD SETTING: To adjust light sensitivity of the nightlight, press and hold nightlight face for 5 seconds. To indicate louver mode, LED will blink twice. To indicate clear lens mode, LED will blink three times.
Answered by: Legrand Technical Support
Date published: 2022-08-29

My 3 Full Nightlight NTLFULL are about 6 years old and barely giving off any light anymore. Is there a replacement bulb available or do I need to replace the entire unit? We love them so much!!!

Asked by: Dianne Buquet
I purchased several Legrand NTLFULL and combination nightlights for a renovation. As they in the boxes not yet installed I had the instructions to consult. Nowhere is mentioned a bulb replacement however the LED is rated for 20yrs life. By depressing the face of the lens one may cycle through five light levels, "OFF - HI." Is it possible the lens has been inadvertently pressed so that the LED is at the LOW or ULTRA-LO setting? Try cycling through the levels.   
Answered by: THR
Date published: 2022-02-22

I have wall switches that I need ways on. I want to fill in the holes with these lights in their place. Can I wire these in the hole and always have power down the line? If not, what product do you recommend? I do not want switch functionality, just power

Asked by: Casen
Yes, the night light has a light sensor so it only turns on when dark.
Answered by: Rc0227
Date published: 2022-07-25

Just built a new home. Our electrician installed 6 Legrand NTLFULLW in the hallways. Cleaners threw out the rectangle light filters that shine the light down. Can I buy these separately?

Asked by: Hawggolfer
Currently the louvers are not sold separate but if you contact the Radiant Technical Support group, they can assist you in obtaining them. Radiant products 1.844.957-3783 opt 1, then 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-01-08

Does this come in the color nickel?  Please provide any applicable product names & numbers.  Thank you

Asked by: Nickel
Brochure shows nickel ??????
Answered by: obi2
Date published: 2021-07-27

What is the maximum lumen output of the night light?

Asked by: James
Hello, Please see the attached chart for the lumen output for this nightlight. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-05

I am thinking of specifying the Legrand, Pass & Seymour Radiant Night-light, catalog number NTLFULLTCCC6 but I need to get the amount of watts each one uses, or the amount of Amps? this is required for the State of Washington Energy Code.

Asked by: tebsin
Here are the specifications of the Radiant Nightlights: Nightlight draw: Here is the data. Current Measured (AC mA) Off Extra Low Low Med High Switch NTL 9.69 9.71 9.81 9.91 10.44 Duplex NTL 9.65 9.69 9.79 9.90 10.36 Full NTL 9.55 9.61 9.75 9.89 10.00 Kelvin temperature ratings: MIN - 5500K MID - 6000K MAX - 6500K
Answered by: Legrand Technical Support
Date published: 2023-02-09

We installed these using old work boxes and the plate doesn't lay flush with the wall. Do these require different work boxes? Or is there an easy fix to getting these to install flush with the wall using our existing old work boxes?

Asked by: G Ber
The Radiant Nightlights are designed to fit into any standard electrical box and have the wallplate flush to the wall. I would suggest contacting Technical Support for assistant: Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-10-19

I have the NTLFULL nightlight. I can set it to the illumination of my choice. It never turns off. If I turn a light on in the room it stays on. Nothing seems to disable it.

Asked by: Farquar1000
I talked with Legrand support and was advised to shine a bright light into the nightlight to train the sensor for the difference between normal illumination and darkness. This did not help. One explanation I read said if I was using a LED light fixture in the room, the color temperature of the LED light might not trigger the light sensor and thus turn off the nightlight. The real solution was to remove the louvered cover and install the claar bezel on the nightlight. It turns on and off now as expected, The louvers must obscure enough ambient light to confuse the sensor and it does not trigger itself off as a result. If your room has very bright illumination, the sensor might work with the louvered grill. otherwise, replace with the clear transparent one and you will probably resolve your problem.
Answered by: farquar1000
Date published: 2021-07-11

I'm replacing a light switch that control the outlets. It has one red wire and 2 black. Any way it will work?

Asked by: Noel
The NTLFULLWCC6 is a Nightlight and is not designed to be used in place of a switch.
Answered by: Legrand Technical Support
Date published: 2020-09-24

The louver is not really optional as if you do not use it there is a gap around the nightlight. They have them on display at home centers without the louvers. How do I order the part in order to not use the 'optional' louver?

Asked by: Stacey
The clean lens cover is included with the NTLFULLWCC6, as well as the optional louver.
Answered by: Legrand Technical Support
Date published: 2020-05-24

What is the current draw for this? It is installed in a pretty dark hallway so it is always staying on so wondering for cost. Thanks. 

Asked by: Kf16
The idle draw(in mili-amps) on the Full Nightlight are as follows: Current Measured (AC mA) Off Extra Low Low Med High Full NTL 9.55 9.61 9.75 9.89 10.00
Answered by: Legrand Technical Support
Date published: 2021-07-27

If power is removed from this and then restored, does it remember the light level that it was set for? If not, what light level does it reset to? By light level, I mean the level that is set by pressing the face of the device.

Asked by: DanA
The NTLFULL will "remember" and return to the light level setting it was at prior to a power outage.
Answered by: Legrand Technical Support
Date published: 2020-08-11

Trying to wire as my stair lights for the basement stairs and want to control them to turn on and off from a light switch. Is this possible or can they only be on and off from the push button manually?

Asked by: Dylan
The NTLFULL is a Nightlight and designed to turn on automatically when it get dark. If you want a Step Light controllable by a switch, I would suggest using TMHWLENSCC. https://www.legrand.us/search.aspx?q=TMHWLENSCC
Answered by: Legrand Technical Support
Date published: 2019-10-21

I am using the night light to take the place of an old ceiling fan switch (red wire).  Since the circuit no longer has a fan, how do I close the circuit so the light will operate correctly. 

Asked by: Cory
Follow-up... Lots of black wires in the box...this was not a 3-way switch. This is a 3-gang box L-R configuration was mantle light (2 black wires 1 ground), ceiling fan light (1 red, 1 black, 1 ground), ceiling fan motor (2 black, 1 ground). I replaced the ceiling fan with a remote model that only needs one switch (Ceiling fan motor switch). now I have a dead switch in the middle that I want to be the nightlight. I have hooked the night light up using the wires from the removed switch, flip the breaker and nothing happens, all other switches in the box are still working properly.
Answered by: Cory
Date published: 2019-02-08

Hello, I recently purchased this night light and its working perfectly except for turning on my existing light. Does the night light disable the light that it is installed to or did I hook this thing up wrong. Thanks

Asked by: Scdirtysouth
Hello, This is not a switch, it is a night light. You are unable to turn light fixtures on and off through this device, Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2020-09-11

Where can I get the Horizontal louver for this nightlight?

Asked by: Cruise
We do not sell the Louvers separately. We do sell a Horizontal Night Light. Model: NTLHORZ https://www.legrand.us/search.aspx?q=NTLhorz
Answered by: Legrand Technical Support
Date published: 2018-11-16

Can this light be turned on permanently and controlled by a switch? Can the night sensor just be covered to turn it on permanently?

Asked by: DanB
Unfortunately, there is not a way to keep the nightlight on indefinitely. I would suggest using one that does not have the built in light sensor....TMHWLENSCC: https://www.legrand.us/search.aspx?q=TMHWLENSCC
Answered by: Legrand Technical Support
Date published: 2018-11-05

After installing, the light pulsates.  

Asked by: jeremynino
Hello, If the Nightlight pulsates Verify that the wiring connections are tight and secure. If this continues to happen Please call technical support at 1800 223 4185 option 1 If the product continues to have issues We can send a replacement for You if needed.
Answered by: Legrand Technical Support
Date published: 2020-04-09

How many lumens is this? Comparable options list a range depending on cover used etc. What are the 5 levels with or without lovers? Thanks. 

Asked by: Bob827
Good Morning, Without Louver: X-Low: 1.7 Low: 6.8 Med: 16.1 High: 30.4 With Louver: X-Low: 0.6 Low: 2.3 Med: 4.9 High: 9 Hope this helps!
Answered by: Tech Support
Date published: 2020-08-11

What is the color temperature of the light?

Asked by: Stair climber
Thank you for your question regarding Radiant Full LED night light(Model # NTLFULLWCC6). The NTLFULL has adjustable light levels so the color temperature is as follows: Kelvin temperature ratings: MIN - 5500K MID - 6000K MAX - 6500K
Answered by: Legrand Technical Support
Date published: 2022-03-20

will it handle a 20amp circuit? 120/125 volts are no problem. But is it compatible for 20amp?

Asked by: Damian
Thank you for your inquiry regarding our NTLFULL night light receptacle. This device has 20 amp pass through so it can be used on a 20 amp circuit so long as it is not the only device on that circuit. If there are other outlets upstream or downstream, you are good to use this device. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-05-29
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_31
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT