text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit

IWPE-WH Wiremold
radiant In-Wall Outlet Relocation Kit is rated 4.6 out of 5 by 61.
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a Tamper-Resistant Outlet to finish the installation, featuring the sleek lines and designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698002663
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 1
Installation Location In-Wall
Application Sector Residential
Standard ETLUS Listed, UL498 and UL514C
Dimensions
Cable Length 4 ft
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Is Tamper-Resistant Yes
Is Pre-Wired Yes
Cord Length 6 ft
Gangs 1
Amperage 15 A
Indoor/Outdoor Indoor
Number of Circuits 1
Wiring Method Cord-ended
Mounting Type Wall
Number of Outlets 2
Voltage 120.0 V

Reviews

Rated 4 out of 5 by from Useful I had a difficult time setting this up myself, I had to ask my son for help. I’m sure if you’re used to handling these type of materials it would be a lot easier for you to set this up. Once set up it was very useful. Excited to keep using it.
Date published: 2023-01-22
Rated 5 out of 5 by from Perfect! So excited to receive our Radiant In-Wall Power and Outlet Relocation Kit! We are actually needing to move our outlet in our bathroom to different area and this is the perfect relocation kit. As soon as my husband gets a day off work, he is going to install this for me. He said it looked very easy to do and includes what's needed. The instruction manual that's included gives easy step-by-step instructions. There's only a few tools you need to get the job done. I couldn't ask for a better company to purchase this from. Great product and highly recommended!
Date published: 2023-01-18
Rated 5 out of 5 by from Power Where You Put It! I made the mistake when framing in a garage door to not wire an outlet so this Wiremold relocation kit was just what I needed to get an outlet over to my desk without no fuss. Easier to install then I expected great for any do it yourself er.
Date published: 2023-01-18
Rated 5 out of 5 by from Great product! This was easy to install, it is a simple and very convenient solution to relocate an outlet. We can have a TV in our bedroom exactly where we want it thanks to this awesome kit. It looks great and it provided a nice clean setup with no cables showing. It’s an efficient and well designed kit, I highly recommend!
Date published: 2023-01-16
Rated 5 out of 5 by from Easy to install This was more simple then I thought it would be. I can be handy, but electrcal can be tricky for me sometimes. The instructions were simple to read and I had this installed pretty quickly. I was able to move relocate the outlet behind the bed to just behind the nightstand so I no longer have to worry about the plug coming out because the mattress hit it or have to move the mattress or bed just to plug or unplug something. Saves so much hassle now that I have this installed and in a more accessible location.
Date published: 2023-01-13
Rated 5 out of 5 by from Easy If you are doing a home renovation, this product made the true installation of my tv so easy. It came with everything you would need to make this job simple. You will not be disappointed it gives you the extra ports you would need also.
Date published: 2023-01-12
Rated 5 out of 5 by from Great kit This kit is great if you are great with electric and are redoing a house. Has everything you need to get the job done but since I got this free and don’t have knowledge I will be having someone else install
Date published: 2023-01-12
Rated 4 out of 5 by from Works great This was hard to figure out at first for me, but after I understood it worked out quite well. It gives plenty of extra room and has helped with the cords tremendously. If you need something like it it's worth it
Date published: 2023-01-11
Rated 5 out of 5 by from Wiremold radiant in wall outlet relocation kit Are you tired of having to arrange furniture in your room based on the location of your wall outlets? Are you tired of trying to get behind furniture or inside those hard to reach places with your electronic plugs? If you answer either one of these questions then I suggest you get the wire mold radiant in wall outlet relocation kit. This kit allows you to seamlessly relocate your wall outlet without having to move the original one. This product is easy to use and can be as simple with common household tools. I recommend the use of this product for anyone needing to relocate water outlets to places that are more manageable in retail row.
Date published: 2023-01-11
Rated 5 out of 5 by from No More Wires!!! I have an 86-inch TV mounted on the Living Room wall above a TV console. I have 2 wires dangling down from behind the TV. 1 is the TV power wire and the other is for the Sound Bar power wire. I wanted to hide the wires so I’m glad I was able to get this in-wall outlet kit. It comes with everything you would need to wire up 2 outlets to hide your wires! Installation was extremely simple. Find a good location behind your TV and your TV console and then cut a hole for the 1-gang enclosure. The cutout should be directly above the other no more than 4ft apart. NOTE: The in-wall Romex corded plug is 4FT long, so measure and cut accordingly. No need in worrying about getting electrocuted. No electric power is involved when installing this kit. This is great for a person like me who does not like messing with electricity. Once the holes are cut, drop down the in-wall Romex corded plug from the top hole. Secure the gang box to the wall and install the screw-less wall plate. This is the outlet that behind the TV. I then connected the 2 previously dangling power cord to this outlet. At the bottom hole cutout, pull the Romex corded plug out. Snap the corded plug into the custom housing that was include in the kit. Snap the back housing cover in place and tighten the 2 screw to hold the cord plug in place. Next, attached the custom housing to the low voltage trim ring. Place the trim ring in the wall cutout and secure. Install the wall plate and lastly, connect the include 6-foot extension cord from your new installed plug outlet to a known powered out to supply power to the outlet behind the TV. No More Wires and I am happy with the results!
Date published: 2023-01-10
Rated 5 out of 5 by from Nice This wall outlet relocation kit is convenient and easy to install. The directions were easy to read and I needed no help with the installation. I used it for an outlet that was hidden behind my couch and now we can easily use the outlet.
Date published: 2023-01-10
Rated 5 out of 5 by from Wiring so simple even a caveman can do it ! This kit is perfect for anyone that needs an outlet higher up on a wall ( behind a wall mounted tv) that doesn't feel 100% comfortable with house hold wiring. Cut the upper and lower holes as directed set the boxes ( the wiring is preassembled) and plug it in ! If you can follow well explained directions and cut outlet sized holes in drywall , you can have that outlet right where you want it . This is a well thought out kit with everything you need in one box. Just bring a hand drywall saw and a few basic tools .
Date published: 2023-01-08
Rated 4 out of 5 by from Easily create a new outlet One of our outlets in the bedroom is located in a very difficult location and is always a challenge to put any lamp. No more. The In-Wall outlet relocation kit has solved my issues. The installation is pretty simple and I had a working outlet that was easily accessible in less than 30 minutes. No electrician required.
Date published: 2023-01-06
Rated 5 out of 5 by from simple to install and so useful We bought this for our nursery, which only has one outlet on an inconvenient side of the room. This kit was easy to use to make it so we have two functional outlets in the room now. No more extension chord around the entire room!! Will definitely buy more of these for our old house to improve outlet accessibility!
Date published: 2023-01-04
Rated 3 out of 5 by from Installed myself with advice I needed to relocate a power source for my Television and sound system. This product was not quite as easy to install as I first thought but managed to figure it out once I consulted an electrician friend.
Date published: 2023-01-03
Rated 5 out of 5 by from love it!!! i have looked at multiple relocation kits and thought i knew how they worked. getting this one it felt it was on a different level something better and nice. the kit came with everything needed for a new diyer. the kit was amazing and highly recommend love the construction of the part and totally top notch
Date published: 2023-01-03
Rated 5 out of 5 by from Super easy and fast to install I never even knew they made these, but I was so excited when I found it! I have a plug near my headboard of my bed that is impossible to get to. I plug my charger in it but sometimes it comes out the plug and then takes forever to move the bed and plug it back up. Now that I have this plug relocation kit that is no longer an issue. My husband fixed it up for me in just 5 minutes and now I can reach a plug for my phone. It came with everything I needed and was so easy and convenient.
Date published: 2023-01-03
Rated 5 out of 5 by from Great for those hard to reach places! I have a coffee machine that is set on my coffee bar, and unfortunately, the plug to the coffee machine never could reach my outlet. So I have only had it for looks. Thanks to this relocation kit, I finally can use my coffee machine! It is so easy to install. You just plug one side into the outlet, and connect it to your machine of choice. This extender kit has been a game changer for my coffee bar station. It is great for those hard to reach areas while being small and it is not crazy long like a huge 6 ft extension cord.
Date published: 2023-01-03
Rated 1 out of 5 by from This is not worth the trouble to install I thought this product would be an easy fix for me but that was not the case. First off I don’t think it is safe to close up an extension cord inside the wall. Second it is just as easy to install a new plug where you want it and in my opinion much safer than this device. I would not recommend this product.
Date published: 2023-01-02
Rated 5 out of 5 by from Great addition Fantastic idea. No need to struggle to reach outlet behind sofa. This enables you to extend the outlet to a more convenient location. We were able to install ourselves so no need for an electrician. Excellent.
Date published: 2023-01-01
Rated 5 out of 5 by from Great addition to my living room I recently purchased the Radiant In-Wall Outlet Relocation kit, and I am so happy I did. We have been having issues with having enough outlets for the kiddos to charge their devices. I have a few outlets covered up by furniture and these outlet Relocation kits came in handy. No more fighting over places to charge devices.
Date published: 2022-12-30
Rated 5 out of 5 by from Great product Easy to relocate from a old outlet in hard to reach spots. This is gives you extended power behind a wall. Easy to install with some tools from my home, great behind a couch, desk, night stands. Convenience
Date published: 2022-12-26
Rated 5 out of 5 by from Awesome This is a must have for any personal or professional use this outlet is a great way to hide all the cords for a clean professional look it’s very easy to install and use I highly recommended everyone to go and get these for every room
Date published: 2022-12-26
Rated 5 out of 5 by from Easy install, great instructions! I recently moved and found myself searching for extension cords for everyday items like my TV and surround sound. I found this Radiant Wall Outlet relocation plug and gave it a try. The instructions are very simple and easy to follow. After gathering the necessary tools, household items really, I decided where I wanted it and sawed a hole into my wall. From there it was easy to finalize. About 45 minutes total. The plug itself is very stylish, made of high quality materials and helps tremendously! I love the addition of the USB plug. I highly recommend this product as it’s helpful, easy and reliable.
Date published: 2022-12-25
Rated 5 out of 5 by from Loving it! I personally love this product. I absolutely hated looking at the wires that ran down the wall from the TV. Now with this product the wires are all hidden behind the TV. It was fairly simple to install, just need a few tools and a little knowledge.
Date published: 2022-12-24
Rated 5 out of 5 by from Great Features I got this radiant in wall outlet relocator because I only have one outlet in my bedroom and it happens to be on the only wall I can put my bed up against so I picked up this outlet relocator so I could move the wall outlet in my room and be able to plug in my TV and this thing is a godsend easy to install and works great now I don't have to use an extension cord in order to see my television.
Date published: 2022-12-23
Rated 5 out of 5 by from Great product & easy to install My review is on the radiant In-wall outlet relocation kit. This worked very well when you have to add an outlet to another location then the place it is at. I was able to do this with the tools I had and by reading the instructions. It took me a little time, but I was very proud of myself that I was able to get this done and it worked when I completed this project. This is a quality product and I recommend it.
Date published: 2022-12-23
Rated 5 out of 5 by from Works great! We were looking to relocate a plug that is beside our bed. It was down low and hat to reach. This product worked perfectly. We were able to move it up higher so that it is easier to reach.. especially when charging a phone at night.
Date published: 2022-12-23
Rated 5 out of 5 by from Great Product I received the radiant In-Wall Outlet Relocation Kit from Bazaarvoice to put in my home. I love it it gives me an extra outlet in a place I need one. It was easy to install and didn't take long at all.
Date published: 2022-12-22
Rated 5 out of 5 by from Good Product This is a great product, it changed the game for us we don't have to struggle to plug chargers or devices into that outlet behind the bed or dresser. We were able to move the outlet to a more convenient spot and it doesn't look horrible! Easy to do.
Date published: 2022-12-22
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;