
radiant® Interchangeable Face Cover, Black
RHKITBKPCCV6
radiant Collection
radiant® Interchangeable Face Cover, Black is rated
out of
5 by
11.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.15 USD
Giving your space a makeover? Easily update the look of your radiant® incandescent or low voltage dimmer with an interchangeable face covers which snap right into place.
Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Black | ||
Type | Wall Plate Accessories | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Construction | Plastic | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007055900 |
Dimensions
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in | ||
Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 1 |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Anonymous from
Easy Install
Face cover was very simple to change out on an existing dimmer.The color looks great
along with the screwless wall plate.
Date published: 2024-02-29
Rated 3 out of
5
by
Bil-e-B from
Color Change
Changed out very easily and matched the wall plate color.
Date published: 2023-05-11
Rated 5 out of
5
by
F. J. Villegas from
Awesome Products
Legrand has a great selection of products at great prices.
Date published: 2022-11-30
Rated 5 out of
5
by
Cover from
Cover
Great fit. Great look. Very expensive plastic piece.
Date published: 2022-05-02
Rated 4 out of
5
by
JTB1 from
Works great
Too bad I could not buy it in a store, but had to order on line to match what I did buy in the store and for much more than necessary. Came with 4 colors and I only needed the one to match.
Date published: 2020-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this face cover work with WNRL50WH, the Smart Universal Dimmer? The smart dimmer does not come in gray and I want to use the gray face cover if possible
Hello JonJon82,
The RHKIT Interchangeable face covers are not compatible with the WNRL50WH. At this time, the WNRL50WH is available in White, Light almond & Nickel.
Best Regards,
Technical Support
Date published: 2023-06-07
radiant® Interchangeable Face Cover, Red has the same product image as the Ivory face cover even though the color picker shows a fire engine red. I assume that this is a mistake, can legrand update the product image?
Our webgroup has been notified of the color image for RHKITRED is missing.
Date published: 2022-03-11
Will this face cover work with the universal dimmer RH703PTUTC? I want to use graphite or black dimmers & wall plates but I have LED recessed lights, and I think I can only use the universal dimmer for those, correct?
Yes, the RHKIT(plus color) will work with the universal dimmer(RH703PTUTC).
Date published: 2021-09-30
are the black and graphite matte finishes?
Radiant Black has a Satin finish and the Graphite is metallic so it will have a slight sheen to it.
Date published: 2023-01-02
putting in all new switches and want gray. If I buy the regular (white) switches, and then these covers, will it all still fit in/under a switchplate? it's a 4-gang unit...
Yes, the RHKITGRY is designed to be used with the Radiant SP/3Way dimmers to change their color to gray and will fit into a 4 gang decorator style wallplate(like RWP264GRY).
Date published: 2021-07-22
you do not sell dimmers in black so would it be best to buy the graphite one and this to put over it or just a white one and put this over it?
The RHKITBK can be used to change the color or any Radiant SP-3way dimmer(RH703P, RHCL453P, RH703PTU, and RH4FBL3P). It all just depends on what type of lights you are controlling with the dimmer.
Date published: 2020-04-30
Will an interchangeable face cover work on a three speed fan control. I believe it will
Yes, the RHKITNI face kit will work with the RHDH163P fan speed control.
Date published: 2020-04-01
Does this product come in charcoal color?
Charcoal is not a color finish that we offer but we do have it in Graphite
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1