text.skipToContent text.skipToNavigation

radiant® Locator Light Module, Clear

radiant® Locator Light Module, Clear is rated 4.8 out of 5 by 4.
  • y_2025, m_4, d_28, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_3
  • loc_en_US, sid_RCDLM, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT

$6.20 USD

Using an efficient and long-lasting LED bulb, this patented snap-in module adds a discreet locator light to designer switches from the radiant® Collection for easier finding in the dark. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Module simply snaps-in for easy installation.
  • Uses energy-efficient LED light that remains cool to the touch, even when in use.
  • Automatically turns on when switch is off.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Clear
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Locator Light
Standard cULus, UL Listed
UPC Number 785007055139
Technical Information
Amperage 15 A
Environmental Conditions UL94 V2
Mounting Type Box
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Good idea Makes finding the switch at night much easier. Reasonable price and quick shipping.
Date published: 2020-10-06
Rated 5 out of 5 by from Locator Light Module Great product and easy to install! Will buy again!
Date published: 2019-01-04
Rated 4 out of 5 by from Good invention. This switch has it interesting design but, LED night indicator sometimes stops working and you have to change that switch on the new one!
Date published: 2022-09-17
  • y_2025, m_4, d_28, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_3
  • loc_en_US, sid_RCDLM, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

It's causing the controlled light to occasionally flash very slightly, noticeable when room is completely dark. It's as if the led is passing slight current occasionally. I've confirmed it's this locator lamp. Is it normal?

Asked by: GregS
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2025-02-10

Are locator lights available for single pole switches

Asked by: Anonymous
Thank you for your inquiry. The TM870WSL would be our suggestion for a single pole switch with a locator light. Note: TM870WSL - For use with incandescent lights/bulbs only.
Answered by: Justin
Date published: 2024-11-08

Could the RCDLM be wired as a pilot light to show when the circuit is turned on?

Asked by: Boz27
Thank you for your Inquiry. The RCDLM is designed to illuminate when the load is off.
Answered by: Justin
Date published: 2024-10-10

Do you need a special switch cover for the locator light to fit into?  If so, what is the model no.  Thank you.

Asked by: Darrell
The Radiant Locator Light Module is designed to be used with the Radiant combination devices. The link to the cutsheet listing the available models is attached: https://legrand.webdamdb.com/directdownload.php?ti=55653245&tok=SHaIIVKInRYOO2W2SDhC/gRR
Answered by: Legrand Technical Support
Date published: 2021-08-09

Does this provide enough light to be used as a night light?

Asked by: E30tech
The Locator Light is .175W's and is only designed to help you find the switch in the dark.
Answered by: Legrand Technical Support
Date published: 2024-07-07

What color(s) are these lamps?

Asked by: Joseph
They are a low white color, barely noticeable during daylight, but enough light to stand out in a dark room, They have the same intensity as a regular Legrand dimmer with night light. Great add-on to light a switch.
Answered by: RayW
Date published: 2024-12-28

How come when I clicked on the video on "How to install" for the LED light pigtail, it just showed the switch replacement. I already know how probably but I wanted to see the video of where the light fits in the switch. Come on Legrand get it right.

Asked by: Made in USA
The RCDLM gets connected to the Common terminal and 1 pole terminal for single pole applications. For 3 way applications it gets connected to 1 Pole and 3 way https://www.legrand.us/radiant/products/switches/rcdlm.aspx
Answered by: Legrand Technical Support
Date published: 2024-03-28
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_RCDLM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT