text.skipToContent text.skipToNavigation

Discontinued - Wall Plate Inserts, Changes Decorator Opening to Blank, Box Mounted, Black - Sub 326RBK

Discontinued - SUB 326RGRY is rated 4.0 out of 5 by 2.
  • y_2026, m_6, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_325BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT

Replaced by  326RBK

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Taiwan, Province Of China
Replaced by Part Number  326RBK
Standard UL Listed
UPC Number 785007001990
Dimensions
Product Height US 3.812 in
Product Width US 1.3 in
Technical Information
Cutout Changes Decorator Opening to Blank
Thickness 0.75 in

Reviews

Rated 5 out of 5 by from Nice finishing touches Great for blocking off unused spaces on your plate
Date published: 2022-04-05
Rated 3 out of 5 by from Works as advertised Be better if Legrand just had a black wall plate instead on the insert. Stupid on their part. Do better.
Date published: 2018-07-23
  • y_2026, m_6, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_325BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;