
Range or Dryer Box with captive Mounting Screws on Each End. 1/2-inch offset for wood or steel stud mounting with metal cable clamp. 12 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | Residential/Commercial | ||
UPC Number | 785007306163 |
Dimensions
Product Depth US | 4.0 in | ||
Product Length US | 3.75 in | ||
Product Width US | 4.0 in | ||
Cubic Capacity | 42 inĀ³ |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello! What is the weight of this ite?
The plastic box weighs .438 lbs
Date published: 2021-03-02
Bazaarvoice SAP Hybris Integration Version 2.8.1