text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single Gang Switch and Outlet Box with threaded mounting holes, two Quick/Entries on each end. It is a durable, impact-resistant thermoplastic box and has captive mounting nails on each end. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Entry: speeds installation by eliminating need for tools, allowing you to push stripped or unstripped non-metallic cable into a single-gang plastic box without removing knockouts.

Specifications

General Info
Color Gray
Type Switch & Outlet Boxes
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Shallow, Steel Stud Mount
Installation Location Wall
Number of Knockouts 4
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007207330
Dimensions
Product Depth US 2.719 in
Product Height US 3.75 in
Product Volume US 18.0 cu in
Product Length US 3.75 in
Product Width US 2.25 in
Product Weight US 0.194 lb
Cubic Capacity 18 in³
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Rectangular
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do the auto-clamps count against the 18cuin rating?

Asked by: Anonymous
1. This is a single game nail on box which doesn’t have “cable clamps “ Just easy access “barn doors” and require fastening the romex closer to the box than a box with auto-clamps or conventional types of strain relief. 2. If this had auto clams / strain reliefs you would only take 1 deduction for all the clamps. 3. Plastic boxes are measured and marked by ul with actual volume and all deductions (including wires, devices, hickies, knockouts, etc.) are taking from that number
Answered by: Legrand Technical Support
Date published: 2022-08-31

are the boxes fire rated

Asked by: tommy
Yes the Wall boxes are 2 hour fire rated.
Answered by: Legrand Technical Support
Date published: 2025-08-28
  • y_2026, m_3, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P118R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT