text.skipToContent text.skipToNavigation

Switch & Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Single Gang, Switch and Outlet Box, Reverse Angled Captive Mounting Nail, Two Quick/Click Entries on each end. Used for Manufactured Housing. 100 pack.
Color Gray

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • Durable, impact-resistant thermoplastic box
  • Threaded mounting holes
  • Innovative extras that cut installation time.

Specifications

General Info
Color Gray
UPC Number 785007207316
Countries Of Origin United States
Product Line Pass & Seymour
Application Sector Residential/Commercial
Standard UL listed
Dimensions
Cubic Capacity 18 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;