Single-Gang, Switch and Outlet Box with EZ-Grip, 100 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Deep, EZ Grip, Steel Stud Mount | ||
| Installation Location | Wall | ||
| Number of Knockouts | 4 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | Residential/Commercial | ||
| UPC Number | 785007306941 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 3.75 in | ||
| Product Volume US | 22.0 cu in | ||
| Product Length US | 3.75 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 0.225 lb | ||
| Cubic Capacity | 22 in³ |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Nail On | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
IS THIS BOX FIRE RESISTANT
Yes, UL Classified for 2 Hour Fire Resistance
Date published: 2020-02-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
