text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Deep Switch and Outlet Box, Reverse Angled captive Mounting Nails on Each End, Two Quick/Click Entries on Each End. Extra deep for dimmers, GFCIs and thermostats, yet suitable for 2x4 construction. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable, impact-resistant thermoplastic box.
  • Threaded mounting holes.
  • Innovative extras that cut installation time.
  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.

Specifications

General Info
Color Gray
Type Outlet Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Deep, Steel Stud Mount
Installation Location Wall
Number of Knockouts 4
Warranty Type 1-Year Limited Warranty
Standard Residential/Commercial
UPC Number 785007548143
Dimensions
Product Depth US 3.375 in
Product Height US 3.75 in
Product Volume US 22.0 cu in
Product Length US 3.75 in
Product Width US 2.25 in
Product Weight US 0.225 lb
Cubic Capacity 22 in³
Additional Information
Product Environmental Profile Yes
Technical Information
Box Shape Rectangular
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;