text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-Gang Switch and Outlet Box with captive mounting nails on each end and threaded mounting holes. It has four Auto/Clamps on each end. It is made with durable, impact-resistant thermoplastic. It is easy to install with a rectangular cutout. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Innovative extras that cut installation time.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
Dimensions
Cubic Capacity 35 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Technical Information
Cable Entry No
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does your Autoclamp require a conductor allowance deduction per 314.16B of the NEC?

Asked by: Anonymous
Thank you for your inquiry. No additional cubic inch volume deduction required for Autoclamp plastic boxes. Please refer to page 479 of our Pass & Seymour 2023/24 catalog for further details on this information. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-25

Is the P235rac fire Rated

Asked by: Russell
The P235RAC box is UL Classified for 2 Hour Fire resistance.
Answered by: Legrand Technical Support
Date published: 2021-04-30
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P235RAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT