text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Gang, Switch and Outlet Box with captive Mounting Nails on Each End, Four Auto/Clamps on Each End, 3-inch depth for manufactu housing walls. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable, impact-resistant thermoplastic box.
  • Easy installation, rectangular cutout.
  • Innovative extras that cut installation time.

Specifications

General Info
Color Gray
Type Outlet Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Steel Stud Mount
Installation Location Wall
Number of Knockouts 8
Warranty Type 1-Year Limited Warranty
Standard Residential/Commercial
UPC Number 785007555110
Dimensions
Product Depth US 3.375 in
Product Height US 3.969 in
Product Volume US 35.0 cu in
Product Length US 3.969 in
Product Width US 3.969 in
Product Weight US 0.29 lb
Cubic Capacity 35 in³
Additional Information
Product Environmental Profile Yes
Technical Information
Box Shape Square
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;