text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Gang Switch and Outlet Box with captive mounting nails on each end and four auto alamps on each end. It is easy toinstall with a rectangular cutout. It is durable and hasanimpact-resistant thermoplastic box. It contains innovative extras that cut installation time. 50 pack
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • 4 Auto/Clamps on each end eliminate the need for separate cable clamps.

Specifications

General Info
Color Gray
Type Outlet Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Quick Entry
Installation Location Wall
Number of Knockouts 8
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007215090
Dimensions
Product Depth US 3.375 in
Product Height US 3.969 in
Product Volume US 35.0 cu in
Product Length US 3.969 in
Product Width US 3.969 in
Product Weight US 0.35 lb
Cubic Capacity 35 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Square
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

do the s2-35-rac and s3-35-rac have a 2hr fir rating?

Asked by: bill
Hello Bill, The S235RAC is UL Classified for 2 Hour Fire Resistance. Unfortunately, S335RAC is not a valid Pass & Seymour part number. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-02-14

are the 2 tabs on the outside required to be used or are the nails sufficient for install?

Asked by: Anonymous
Only the 2 nails are required by UL - the tabs help prevent box from bowing out thru the wall and/or can be used with a phantom stud if they want to add additional stability.
Answered by: Legrand Technical Support
Date published: 2023-12-08

What is the UL category this box is listed under? Are the auto clamps included when calculating box fill?

Asked by: Kevin
The UL file number for our plastic box is E143222 and you have to take clamp deduction because boxes are “measured without clamps”
Answered by: Legrand Technical Support
Date published: 2021-10-21

Can I install 2 romex per auto clamp if I staple with in 8 inches of the box?

Asked by: Matt
  • y_2026, m_3, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_S235RAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT