Triple Gang Switch and Outlet Box with captive mounting nails on each end. It has six Auto/Clamps each end with Quick/Click entries. It is easy to install with a rectangular cutout. It is made with a durable, impact-resistant thermoplastic box. It has innovative extras that help cut installation time. Qty 50
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Quick Entry | ||
| Installation Location | Wall | ||
| Number of Knockouts | 12 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007207408 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 3.969 in | ||
| Product Volume US | 54.0 cu in | ||
| Product Length US | 3.969 in | ||
| Product Width US | 5.781 in | ||
| Product Weight US | 0.4 lb | ||
| Cubic Capacity | 54 in³ |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Nail On | ||
| Number of Gangs | 3 |
Resources
Installation Instructions
Brochure
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are two cables acceptable in one entry with the "Quick/Entry" clamp system?
We would not recommend this. The openings are meant for one cable or romex per opening.
Date published: 2024-03-28
DO THE P&S S354RAC HAVE A 2 HOUR FIRE RATING?
Hello Jan,
Part #: S354RAC is UL classified for 2 Hour Fire resistance.
Best Regards,
Technical Support
Date published: 2022-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
