text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four Gang Switch and Outlet Box. Captive Mounting Nails on Each End with Quick/Click Entries .Rear Stabilizing bar virtually eliminates inward movement. Six Auto/Clamps each end.25 Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • 6: Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Durable, impact-resistant thermoplastic box.
  • Innovative extras that cut installation time.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007652772
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
Dimensions
Cubic Capacity 68 inĀ³
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Cable Entry No
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

does the S468rac have a 2 hour fire rating?

Asked by: Anonymous
No, this device does not have a 2 hour fire rating.
Answered by: Wiremold Tech Support
Date published: 2023-08-03
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S468RAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT