text.skipToContent text.skipToNavigation

Discontinued - Weatherproof Safety Outlet (GFCI) Kit, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 82ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy-to-install, self-contained kits include everything needed for installation -- gaskets, plugs, and hardware.
  • Clam-shell packaging designed for hanging displays.

Specifications

General Info
Color Gray
Type Weatherproof
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Standard UL Listed
UPC Number 785007264722

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Weatherproof Safety Outlet (GFCI) Kit, Gray WPGFIKIT What kind of material? Steel or any alloy or aluminum?

Asked by: satish parikh
The box(WPB23) is metal and the cover(CA26GH) is Cast Aluminum.
Answered by: Legrand Technical Support
Date published: 2021-09-15
  • y_2025, m_4, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WPGFIKIT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT