Discontinued - Spec Grade Dead Front 20A GFCI, Light Almond
2085LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 2087LA
From the innovator of the product category, comes a full range of Pass & Seymour GFCI receptacles to enhance safety, shorten installation times and increase productivity on the jobsite. With high-impact-resistant, thermoplastic construction, our spec-grade GFCI are the most durable GFCI available. Also features patented SafeLock� Protection�if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exceeds UL943 voltage surge requirements: survives 100x the required UL 3kA/6kV voltage surge test cycles. FSUL Listed (Federal Specification WC596). Trip indicator light (red LED).
- Side or internal screw-pressure-plate back wire with #10 : #14 AWG solid or stranded copper wire. Two back wire holes per terminal. GFCIs with Auto-Ground assure a positive ground to metal box.
- Ground screw has a back wire clamp for easy installation.
- 1/4'' thinner than competitors: GFCIs: leaves more room for wires in the box.
- Mounting screws are shipped captive in the device and wall plate for easier installation.
- Extra-long strap. Button colors match the device face. Dual-direction test and reset buttons. Class A rated GFCI. Supplied with matching TP26 nylon wall plate. Tri-drive screws.
- 10kA short circuit rating.
- For covering patents, see
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 2087LA | ||
Color | Light Almond | ||
UPC Number | 785007423419 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 42190 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A |
Resources
Cutsheet
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1