Discontinued - Hospital Grade Combination Tamper Resistant 20A Self Test GFCI with Night Light, Gray
2097HGNTLTRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PT2097HGNTLTRGRY | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048711 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection | Back and side wire | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Number of Poles | Double Pole |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

