text.skipToContent text.skipToNavigation

Portable

Category Names 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Number of Poles 
Number of Poles

The Number of Main Inlet Connection Available for the Unit

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Frequency Rating 
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Phase 
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Interrupt Rating 
Interrupt Rating

The Highest Current at Rated Voltage Available at the Incoming Terminals of the Circuit Breaker the Interrupting Rating of a Circuit Breaker Must be Equal to or Greater Than the Available Short Circuit Current at the Point at Which the Circuit Breaker is

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Color 
Color

The color of the product itself

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Product Width 
Product Width

Width of product

Connection 
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Enclosure Type 
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Wattage 
Wattage

amount of watts used

18 Products available