radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, USB Type A/C, Brown
1597TRUSBAC
radiant Collection
radiant 15A Tamper Resistant Self Test GFCI USB Type AC Outlet is rated
out of
5 by
104.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$57.55 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007309973 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 55 |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Supporting Document
Brochure
Premium Content
Reviews
Rated 5 out of
5
by
Mr. Honey-Do from
The Perfect GFCI
During the design phase of our kitchen remodel we decided that instead of going with the usual GFCI (required by code) in our islands, we wanted to "future-proof". Since we host a lot of parties and gatherings we wanted the ability for our guests to charge their mobile devices if they wanted to. Hence our purchase of these GFCI/USB Chargers outlets. Yes, there are some manufacturers out there that do a GFCI with USB charger but nothing in the color options as Legrand, and definitely not with the upgraded chip technology. They blend perfectly (we opted to go with the Radiant screwless plates as well) with our grey island colors and the usb charging is suburb, able to fast charge compatible phones, all with the piece of mind knowing that the GFCI is going to protect us. A solid, quality product, highly recommended by Legrand.
Date published: 2023-01-13
Rated 5 out of
5
by
Blive from
Glife
I love that I have this installed. Having a usb on my outlet makes perfect sense. I put it next to my sink in my kitchen Its a perfect place for my phones to sit and charge. Having this outlet in my kitchen allows for a quick reset when my microwave and air fryer trip my system. Very fast fix .
Date published: 2021-06-12
Rated 5 out of
5
by
Nick S from
Great Outlets
Stylish outlets. Install them in every house I own!
Date published: 2024-05-27
Rated 4 out of
5
by
Nick from
Good Product
Thought the device is a little large but as a whole I think thats an issue with this style device. It worked perfectly however and allowed us to not have to modify a bunch of wiring in the kitchen
Date published: 2023-11-02
Rated 5 out of
5
by
B. Knight from
nice GFCI USB outlet for kitchen
This is a very functional and attractive outlet for the kitchen. I'm very happy with purchase and it's getting plenty of use.
Date published: 2023-10-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to know the measurements of the hole that must be cut in a board to install the contacts in a header.
Hello,
Please review the attached dimensions of part number 1597TRUSBACW.
Best Regards,
Technical Support
Date published: 2023-10-18
Do you know the wattage of the USB-C outlet?
From the product information page the USB ports share 2A. This calculates to 10W shared between the two ports at the standard USB 5V.
Date published: 2023-11-20
Where can I buy a radiant 15A tamper resistant self test GFCI USB type A/C outlet in gray? Thank you, Danny
You can use the link below to find retailer/distributor online or in your area that sell the Legrand Radiant products:
https://www.legrand.us/where-to-buy
Date published: 2022-04-15
Is it possible to have 2 circuits to a quad outlet? If yes, do you make quad outlets with a barrier/divider between the duplexes in the quad?
Our GFCI/USB receptacles do not have the option for a split circuit.
Date published: 2023-09-27
What are the measurements for this outlet? Specifically, how "deep" is it? I'm interested in putting this in the side of an Island and need to know how deep it will go into the cabinet. Thanks.
The depth on all the GFCI USB recceptacles is 1.83" and a dimensional drawing is attached.
Date published: 2021-05-07
You've posted two separate comments regarding the depth of this receptacle, with two wildly different answers. One says 1.03" while the other says 1.83". The former would be easy to install in almost any box, the later not so much. Which is correct?
Bazaarvoice SAP Hybris Integration Version 2.8.1