100A 3 Pole 4 Wire Fusible Mechanical Interlock
PS4100FMIR7W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple pole, Four wire, Fusible Mechanical Interlock Receptacle. 100 amp, 3/480 vac.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007101270 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 11.13 in | ||
Product Depth US | 11.06 in | ||
Product Height US | 28.31 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 4 | ||
Amperage | 100 A | ||
Number of Poles | 3-Way | ||
Voltage | 480.0 V |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1