text.skipToContent text.skipToNavigation

Medium Base Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, phenolic, pullchain, 4 terminals with Tamper-Resistant-drive screws, fits 3 1/4 and 4-inch boxes, with cage necks.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color White
UPC Number 785007473308
Country Of Origin China
Application Sector Residential
Standard UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  1204
cULus Listed  Yes
CSA File Number  081497
Technical Information
Frequency Rating 250Watt
Voltage 250.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of screws does this use?

Asked by: Melly
The mounting screws are 8/32 NPT and 1" in length
Answered by: Legrand Technical Support
Date published: 2020-02-12
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_280WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT