text.skipToContent text.skipToNavigation

Medium Base Lampholder

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

medium base, porcelain, bracket mount.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color White
UPC Number 785007863321
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Wat wire is the hot wire the white or black

Asked by: Anonymous
Hello, thank you for your inquiry. This device requires a hot and neutral wire be connected in order to function. You will have to identify which wires in your electrical box are hot and neutral respectively. On the device, you will need to connect your hot wire to the device black wire lead and your neutral wire to the device white wire lead. If you need additional assistance installing your device, please feel free to contact Legrand Technical Support.
Answered by: Wiremold Tech Support
Date published: 2022-10-21
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_8052CC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT