text.skipToContent text.skipToNavigation

Medium Base Lampholder

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, cleat sockets, front wire.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color White
UPC Number 785007863628
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this socket meet electric code to replace an existing socket as it leaves the wire terminals exposed? Also, would it be suitable for a diy project because it would also leave the wire terminals exposed? I'm just wondering from a code & safety stand.

Asked by: AshMar
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-05-15

Is this available with a brass or brass plated insert by special order?

Asked by: David
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-05-09

I need to replace a lamp socket for an E12 size (candelabra) incandescent light bulb. I found your number S752WCC10 lamp holder on Amazon, but I'm not sure this is the correct size lamp holder. Please confirm this is the correct size lamp holder.

Asked by: Charles R. Bower
Hello Charles, thank you for your inquiry! We actually offer lamp holders specifically for applications using candelabra bulbs. I would suggest looking at either the 10027 or the 10028. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-05-09
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_S752WCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT