
10 Inch In-Wall Touchpanel Keypad , White
RTI-IST-10-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The IST-10 is ideal for office buildings, educational facilities, and health care spaces where multiple zones of control exist. It provides clean and intuitive control with lighting, shading and tunable white in a single, simple interface.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | User Interface | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Number of Switches | 0 | ||
Switch Type | Touch | ||
Warranty Type | 5-Year | ||
UPC Number | 810064991424 |
Dimensions
Product Depth US | 1.77 in | ||
Product Height US | 6.24 in | ||
Product Width US | 9.39 in | ||
Product Weight US | 32.0 oz |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes |
Technical Information
Current Draw | 1 A | ||
Number of Connections | 1 | ||
Number of Rockers | 0 | ||
Wire Connection Type | RJ-45 | ||
Compatibility | DALI, GreenBus, Wattstopper PLUS, Wattstopper PLUS Wireless, Zigbee | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | J-Box | ||
Number of Buttons | 2 | ||
Operating Temperature | 0°-50°C, 32°-122°F | ||
Operating Temperature Max | 50 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Engraving Type | Blank |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1