DLM Low Voltage 1-Button Shade Wall Switch
LMSH-SW101LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's series wall switches are low voltage device for manual control of shades in one or more locations. This device has 1 or more buttons and can control any shade motors connected to DLM shade controllers. The switches connect using standard DLM IRB RJ45 cables and have a counter balanced design that allows shades to be pulled into position from the hembar.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in four different switch configurations to support control of any shade project
- Available in six color options: White, Black, Grey, Ivory, Light Almond and Red
- Switches are pre-engraved with most common control configurations
- Plug n’ Go automatic configuration along with Pull n’ Save and Push n’ Learn for system personalization
- Customizable buttons with LED status indicators
- Matches DLM Lighting Control switches for consistent design of lighting and shade control
- Includes system configuration button for easy system programming from the switch
- IR transceiver for wireless configuration and remote control
- Components of Digital Lighting Management integrated shade control system
- Custom engraving or engraved and non-engraved button kits available
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Product Line | Wattstopper | ||
Color | Light Almond | ||
UPC Number | 842854000276 | ||
Country Of Origin | China | ||
Product Series | LMSW-SH | ||
Application Sector | Commercial | ||
Warranty Type | Lifetime | ||
Type | Switch |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.15 lb | ||
Product Volume US | 22.8 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Has Battery | No | ||
Operating Temperature Max | 131 °F | ||
Number of Buttons | 0 | ||
Amperage | 5 mA | ||
Number of Rockers | 1 | ||
Input Voltage | 24 VDC | ||
Indoor/Outdoor | Indoor | ||
Current Draw | 5 mA | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Wire Connection Type | RJ-45 | ||
Engraving Type | Icon |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1