Industrial Extra Heavy Duty Specification Grade Switch, Brown
PS30AC3
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-way Toggle Switch, Back and Side-Wire, 30A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Brown | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 20, FEDSPEC | ||
UPC Number | 785007195576 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Wattage | 3 W | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1