text.skipToContent text.skipToNavigation

Pass & Seymour 277V Wave Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Pass & Seymour 277V Wave Switch lets users turn lights on or off with just the wave of a hand, providing a germ-and-worry-free, touchless solution. From hospital clinics to hotel conference rooms to commercial offices, creating cleaner spaces starts with cleaner control. Features an adjustable range to sense movement from ½-inch to 4-inches in front of the switch.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Chemical and impact-resistant Copolymer cover for easy-to-clean design
  • Surge protection extending product longevity and withstanding common building daily surges
  • Touch-free solution offers enhanced convenience and reduction in spread of germs
  • Back-wire pressure plate terminations for easy installation and time-savings
  • Rated for 1/4 HP for control of small motor loads at 10a 120v & 277v

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
UPC Number 785007449495
Country Of Origin Vietnam
Features Chemical Resistant, Impact Resistant
Switch Type Wave
Number of Switches 1
Application Sector Commercial
Wall Plate Included No
Standard cUL, cULus, REACH Compliant, RoHS, UL
Warranty Type 1-Year
Type Switch
Dimensions
Product Width US 1.63 in
Product Weight US 0.216 lb
Product Depth US 1.67 in
Product Height US 4.2 in
Product Length US 4.2 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
REACH Compliant Yes
cUL Listed  Yes
Technical Information
Operating Temperature Min -40 °C
Connection Location Back Only
Terminal Accommodation #14 AWG - #12 AWG
Operating Temperature Max 40 °C
Number of Gangs 1
Amperage 10 A
Number of Poles 3-Way, Single Pole
Requires Neutral Wire Yes
Indoor/Outdoor Indoor
Mounting Type In-Wall
Operating Temperature -40°-40°C
Wire Connection Type Wire Terminal
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;