text.skipToContent text.skipToNavigation

Thermoplastic, Heavy Cast Aluminum Cover Replacement Key for Enclosure

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy Cast Aluminum Cover Replacement Keyfor Enclosure
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adapter, frame, and cover are heavy cast aluminum.
  • No. 8-32 screws hold assembly firmly in place.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • Mortar keys provide positive holding means within wall.
  • Neoprene gasket seals cover to frame. Moisture and dust cannot enter enclosure.
  • Two keys provided for lock.
  • Purchase enclosure and mounting plate separately.
  • Mounts on 4 in. or 4-11/16 in. box.

Specifications

General Info
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL, CSA
UPC Number 785007460902

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;