Wattstopper PLUS Wireless Tunable White Wallstation, 3 Button, White
EN-WS-TWSC3-ZB-WH
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TW Tunable-White Wallstation offers the ability to adjust intensity and color temperature from a single wallstation. The scene buttons come engraved with Warm, Neutral, and Cool making them intuitive for use by occupants.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 840356702179 |
Dimensions
Product Depth US | 0.94 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.76 in | ||
Product Weight US | 0.35 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Antenna Pattern | Omni-directional | ||
Battery Capacity | 3 V | ||
Battery Life | Up to 10 Years | ||
Frequency Band | 2.4 GHz | ||
Has Battery | Yes | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface | ||
Number of Buttons | 6 | ||
Operating Temperature Max | -10 °C | ||
Operating Temperature Min | 40 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Engraving Type | Icon with Text |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1