text.skipToContent text.skipToNavigation

Discontinued - LS Series Incandescent Slide Dimmer, Light Almond | Sub LS600LA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LS600LA

Incandescent Slide Dimmer, Non-Preset 1000W, Light Almond

Color Light Almond
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
  • Electromagnetic and radio-frequency interference protection built in.
  • Sleek, sculpted contemporary design. No dirt-catching crevices.
  • Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
  • Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
  • Superior heat management.
  • No derating on 600W units.
  • Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  LS600LA
Country Of Origin China
Application Sector Residential
Standard UL Listed
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Amperage 8.3 A
Number of Poles Single Pole
Wattage 1000 W
Voltage 120.0 V
Load 1000 Watt

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;