text.skipToContent text.skipToNavigation

LS Series Incandescent Slide Dimmer, Lt. Almond

LS1000LAV Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LS Series Incandescent Slide Dimmer
Color Light Almond
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
  • Electromagnetic and radio-frequency interference protection built in.
  • Sleek, sculpted contemporary design. No dirt-catching crevices.
  • Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
  • Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
  • Superior heat management.
  • No derating on 600W units.
  • Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  LS1000LA
Color Light Almond
UPC Number 785007157703
Country Of Origin United States
Dimensions
Product Width US 4.0 in
Product Weight US 0.3 lb
Product Volume US 59.05 cu in
Product Depth US 2.43 in
Product Height US 6.03 in
Technical Information
Amperage 8.3 A
Wattage 1000 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;