Discontinued - radiant® Interchangeable Face Cover for Multi-Location Remote Dimmer, Antique Bronze
HMRKITAB
radiant Collection
radiant Interchangeable Face Cover for Multi-Location Remote Dimmer is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Giving your space a makeover? Easily update the look of your radiant® Multi-Location Remote Dimmer with an interchangeable face covers which snap right into place.
Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Bronze | ||
Finish | Satin | ||
UPC Number | 785007047257 | ||
Country Of Origin | China | ||
Warranty Type | 1-Year Limited Warranty |
Technical Information
Number of Gangs | 1 | ||
Number of Poles | Multi-Location | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 3 out of
5
by
Big Al from
Nice but costly
Simple to install and change the face, nice design, but too expensive. Should be included with or offered as a color option.
Date published: 2021-02-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1