text.skipToContent text.skipToNavigation

SLIDE SP/3W PRESET 1600W IV

CD1603PNAI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Field configurable wall plate system. Labeling system. Adjustable top end output voltage. Shipped with protective film. Rugged construction. Superior ratings with a minimum of de-rating when ganged. Simple to plan the rough-in. Eye-catching packaging. Exclusive adaptor kit to install other Decorator opening devices under the Titan� wall plate system. (See Page N-29.) Blank center plate included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single pole slide-to-OFF and single pole/3-way preset models.
  • Attractive European styling.

Specifications

General Info
Color Ivory
Product Line Wattstopper
Country Of Origin Mexico
UPC Number 785007014563
Dimensions
Product Depth US 0.4 in
Product Height US 4.87 in
Product Width US 4.65 in
Technical Information
Amperage 13.3 A
Voltage 120.0 V
Wattage 1600 W

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

ARE THESE FOR 1600W LED LOADS? OR 1600W INCANDESCENT LOADS?

Asked by: JOE
This dimmer switch is intended to be used with incandescent loads.
Answered by: Justin
Date published: 2024-08-15

Can these be used with LED lights?

Asked by: Anonymous
These are intended to be used with incandescent loads.
Answered by: Wiremold Tech Support
Date published: 2023-01-27
  • y_2025, m_4, d_17, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CD1603PNAI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT