text.skipToContent text.skipToNavigation

Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Red

CDFB10277RED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Slide Dimmer, Electronic Single Pole�2Wire 10A 277V, Red

Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 2 wire 120V and 277V fluorescent dimming ballasts.
  • Field configurable wall plate system.
  • Labeling system.
  • Adjustable low end output voltage.
  • Shipped with protective film.
  • Rugged construction.
  • Superior ratings with a minimum of derating when ganged.
  • Simple to plan the rough-in.
  • Available in single pole slide-to-OFF and single pole/3-way preset models.
  • Attractive European styling.
  • Eye-catching packaging.
  • Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
  • Blank center plate included.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Red
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 10 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;