




TradeMaster® SSL7A-Compliant LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Brown
Bazaarvoice SAP Hybris Integration Version 2.8.1
$48.06 USD
Replace your standard switch with the new Toggle Slide Dimmer by Legrand. The new Toggle Slide Dimmer offering has been optimized for today's complicated dimmable bulb market. Different bulbs require different dimming solutions and Legrand has you covered for all your lighting needs. The ergonomic slider was designed with the end user in mind, making it easier to adjust in the dark or on the run.
Compatible with CFL/LED and Incandescent/Halogen dimmable bulbs (with the exception of 0-10V LED drivers), these dimmers feature constant memory that returns lights to the previous level after a power failure for automatic control and convenience.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- No neutral wire required
- Calibration button allows users to adjust minimum and maximum trim levels for a wide range of CFL and LED bulbs
- New aesthetically pleasing ergonomic design allows for easier operation
- Constant memory returns lights to previous levels after a power failure
- Convenient operation – combines ON/OFF toggle switch with separate slider for dimming control
- Screw-pressure-plate backwire terminals save time, space and money
- Preset, Single Pole and 3-Way operation.
- Lifetime warranty
Specifications
Color | Brown | ||
Type | Dimmer | ||
Finish | Gloss | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Preset | ||
Number of Switches | 1 | ||
Switch Type | Slider, Toggle | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007216752 |
Product Depth US | 1.4 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.73 in |
Amperage | 2.1 A | ||
Dimming Phase | Forward | ||
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | CFL, Halogen, Incandescent, LED | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Voltage | 120 VAC | ||
Wattage | 300 W | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1