
















Trademaster Toggle Slide LED Advanced Dimmer, Black
TSDL153PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$21.99 USD
Upgrade your space with the Trademaster Toggle Slide LED Advanced Dimmer. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. Wall Plates sold separately. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box, and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage, or Electronic Low Voltage Drivers
- Matches appearance of standard Pass & Seymour toggle switch. Interchangeable face covers available in seven different colors.
- Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
- Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
- Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
- Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
- QR code provided on front face of device to provide easy access to installation guides and videos.
- Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
- Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
Specifications
General Info
Color | Black | ||
Finish | Gloss | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | LED Burst Mode | ||
Number of Switches | 1 | ||
Switch Type | Slider, Toggle | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007450613 |
Dimensions
Product Depth US | 1.57 in | ||
Product Height US | 4.2 in | ||
Product Length US | 1.85 in | ||
Product Width US | 1.74 in | ||
Product Weight US | 0.21 lb |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 1.25 A | ||
Dimming Phase | Forward | ||
Minimum Load Recommendation | 3 W | ||
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | LED | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Voltage | 120 VAC | ||
Wattage | 150 W |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Specifications
Guide Form Specifications
Flyer
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD703PTUBK | Pass and Seymour
TradeMaster® Tru-Universal Toggle Slide Dimmer with Preset
$56.80