
Wattstopper PLUS Wallstation Industrial Controller, Stainless, Damp Rated
EN-WS-INDPB-GB2-DR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Industrial Push Button (INDPB) is a single-zone, wall-mounted user interface that provides local on/off control over a lighting zone. Utilizing a standard single-gang junction box form factor in a rugged stainless steel housing. Wireless installation is possible with the use of tethering to certain Wireless load controllers. The INDPB also includes a white and blue LED to indicate ON/OFF status of lighting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Switch | ||
Finish | Metallic | ||
Application Sector | Commercial, Industrial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Number of Switches | 1 | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701967 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.1 in | ||
Product Width US | 1.3 in | ||
Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Number of Connections | 2 | ||
Number of Rockers | 0 | ||
Wire Connection Type | GreenBus | ||
Compatibility | GreenBus, Wattstopper PLUS, Wattstopper PLUS Wireless | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 22.5 VDC | ||
Mounting Type | J-Box | ||
Number of Buttons | 1 | ||
Operating Temperature | -10°-40°C, 14°-104°F | ||
Operating Temperature Max | 40 °C | ||
Operating Temperature Min | -10 °C | ||
Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1