![](https://cdn2.webdamdb.com/1280_IskYwBS6Zy51.jpg?1604981361)
Discontinued - Tamper-Resistant Single Receptacle with 3.1A USB Charger, Black
TM88USBBKCC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charge more devices with less clutter. Legrand's full line of charging solutions is designed to power up mobile devices quickly and reliably without the need for bulky AC adapters.
For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Classic duplex style matches traditional devices like 3232s
- 2 USB A-Type charging ports 3.1A total charging capacity (simultaneously charges 2 tablets)
- Compatible with USB 2.0 & 3.0 devices
- Efficient 5Vdc transformer
- Side and back-wire terminals
- Tamper-Resistant receptacle to meet latest NEC: code requirements
- Self-grounding clip standard on all Commercial and Hospital Grade models
- Slim 1.3-inch depth
- cULus listed
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007032192 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1