text.skipToContent text.skipToNavigation

Discontinued - Tamper-Resistant Single Receptacle with 3.1A USB Charger, Ivory

TM88USBICC6 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Classic duplex style matches traditional devices like 3232s
  • 2 USB A-Type charging ports 3.1A total charging capacity (simultaneously charges 2 tablets)
  • Compatible with USB 2.0 & 3.0 devices
  • Efficient 5Vdc transformer
  • Side and back-wire terminals
  • Tamper-Resistant receptacle to meet latest NEC: code requirements
  • Self-grounding clip standard on all Commercial and Hospital Grade models
  • Slim 1.3-inch depth
  • cULus listed

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;