text.skipToContent text.skipToNavigation

Manual Controllers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

NEMA 3R Enclosure for 7862 and 7863
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High horsepower rating, up to 3HP for heavy-duty applications. Compact design provides ease of installation. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life.
  • Made in USA. Box lug terminals. Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements.
  • Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom. Accepts #4 AWG. cULus listed.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Gray
Type Manual Controller
Finish Matte
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007078602
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  31169
cULus Listed  Yes
Technical Information
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;