![](https://cdn2.webdamdb.com/1280_Eg0vlm3R5k31.jpg?1604981296)
![](https://cdn2.webdamdb.com/1280_Mf8pwAAItj95.jpg?1606169067)
15A, 125V Half-Controlled Plug Load Controllable Receptacle, Black
5262CHBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with 2014 NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Can be wired to any number of system-based or stand-alone plug load control solutions.
- Factory-broken split-circuit tab allows for 50% plug load control to be achieved in one duplex receptacle.
- Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face.
- 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
- Terminal compartments isolated from each other for positive conductor containment.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007038279 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does Pass and Seymour offer a 20 amp half controlled GFCI receptacle or only dual controlled?
Only a dual controlled version of the device is currently offered.
Date published: 2024-02-28
Is this receptacle made in a Tamper Resistant (TR) model. I need several hundred of the half-switched receptacles for some high-rise residential and hotel projects, but they must be TR.
Yes, the tamper resistant model number is TR5262CHW:
https://www.legrand.us/wiring-devices/outlets-and-receptacles/commercial-receptacles/hard-use-spec-grade-plug-load-controllable-receptacle-15a-125v-white/p/tr5262chw?text=tr5262chw
Date published: 2022-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1